??
Выбор CAD модели
K0414.09201
HELP_VARIABLE
Company
KIPP
Description
K0414 - Mounting brackets
Bill of material
K0414.09201
BESTKIPP
Order No.
K0414.09201
EBLAGE
assembly position
1
A
distance
34 mm
A1
distance
17 mm
A2
distance
30 mm
A3
distance
17 mm
A4
distance
17.00 mm
A5
distance
10.00 mm
B
width
20 mm
B1
width
5.5 mm
D
diameter
20 mm
D1
thread
M 5 mm
D2
diameter
5.5 mm
D3
diameter
10 mm
H
height
67.5 mm
H1
height
25.5 mm
L
Length
48 mm
GEW
Approx. weight
0.1805 kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. Kipp
4059245176144
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Предпросмотр
3D
Измерение
2D

Embedded user actions